Product groups

Item description/product images

DescriptionMaterial:

Handwheel body thermoplastic.
Hub steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0256 Handwheels 390 kB

Drawings

Handwheels, plastic
Handwheels, plastic

Overview of items (compressed)

Item selection/filter
Order No.Version 1Version 2Component
material
D

D1D2D3D7A1HH2L1L3B3
T
CADAcc.PriceOrder
K0256.108008reamed holewithout transverse holesteel25808H719-2,517,5-1337,5-- on request
K0256.108010reamed holewithout transverse holesteel258010H719-2,517,5-1337,5-- on request
K0256.108012reamed holewithout transverse holesteel258012H719-2,517,5-1337,5-- on request
K0256.210010reamed holewithout transverse holesteel2810010H719-320-1344-- on request
K0256.210012reamed holewithout transverse holesteel2810012H719-320-1344-- on request
K0256.312512reamed holewithout transverse holesteel3512512H725-423,5-18,553-- on request
K0256.312514reamed holewithout transverse holesteel3512514H725-423,5-18,553-- on request
K0256.312516reamed holewithout transverse holesteel3512516H725-423,5-18,553-- on request
K0256.416014reamed holewithout transverse holesteel4516014H725-5,628-18,564,5-- on request
K0256.416016reamed holewithout transverse holesteel4516016H725-5,628-18,564,5-- on request
K0256.10800802reamed hole with slotwithout transverse holesteel25808H719-2,517,5-1337,529 on request
K0256.10801003reamed hole with slotwithout transverse holesteel258010H719-2,517,5-1337,5311,4 on request
K0256.10801204reamed hole with slotwithout transverse holesteel258012H719-2,517,5-1337,5413,8 on request
K0256.21001003reamed hole with slotwithout transverse holesteel2810010H719-320-1344311,4 on request
K0256.21001204reamed hole with slotwithout transverse holesteel2810012H719-320-1344413,8 on request
K0256.31251204reamed hole with slotwithout transverse holesteel3512512H725-423,5-18,553413,8 on request
K0256.31251405reamed hole with slotwithout transverse holesteel3512514H725-423,5-18,553516,3 on request
K0256.31251605reamed hole with slotwithout transverse holesteel3512516H725-423,5-18,553518,3 on request
K0256.41601405reamed hole with slotwithout transverse holesteel4516014H725-5,628-18,564,5516,3 on request
K0256.41601605reamed hole with slotwithout transverse holesteel4516016H725-5,628-18,564,5518,3 on request
K0256.1080086reamed holewith transverse boresteel25808H719M62,517,57,51337,5-- on request
K0256.1080106reamed holewith transverse boresteel258010H719M62,517,57,51337,5-- on request
K0256.1080126reamed holewith transverse boresteel258012H719M62,517,57,51337,5-- on request
K0256.2100106reamed holewith transverse boresteel2810010H719M63207,51344-- on request
K0256.2100126reamed holewith transverse boresteel2810012H719M63207,51344-- on request
K0256.3125126reamed holewith transverse boresteel3512512H725M6423,57,518,553-- on request
K0256.3125146reamed holewith transverse boresteel3512514H725M6423,57,518,553-- on request
K0256.3125166reamed holewith transverse boresteel3512516H725M6423,57,518,553-- on request
K0256.4160146reamed holewith transverse boresteel4516014H725M65,6287,518,564,5-- on request
K0256.4160166reamed holewith transverse boresteel4516016H725M65,6287,518,564,5-- on request
K0256.108008026reamed hole with slotwith transverse boresteel25808H719M62,517,57,51337,529 on request
K0256.108010036reamed hole with slotwith transverse boresteel258010H719M62,517,57,51337,5311,4 on request
K0256.108012046reamed hole with slotwith transverse boresteel258012H719M62,517,57,51337,5413,8 on request
K0256.210010036reamed hole with slotwith transverse boresteel2810010H719M63207,51344311,4 on request
K0256.210012046reamed hole with slotwith transverse boresteel2810012H719M63207,51344413,8 on request
K0256.312512046reamed hole with slotwith transverse boresteel3512512H725M6423,57,518,553413,8 on request
K0256.312514056reamed hole with slotwith transverse boresteel3512514H725M6423,57,518,553516,3 on request
K0256.312516056reamed hole with slotwith transverse boresteel3512516H725M6423,57,518,553518,3 on request
K0256.416014056reamed hole with slotwith transverse boresteel4516014H725M65,6287,518,564,5516,3 on request
K0256.416016056reamed hole with slotwith transverse boresteel4516016H725M65,6287,518,564,5518,3 on request
K0256.0108008reamed holewithout transverse holestainless steel25808H719-2,517,5-1337,5-- on request
K0256.0108010reamed holewithout transverse holestainless steel258010H719-2,517,5-1337,5-- on request
K0256.0108012reamed holewithout transverse holestainless steel258012H719-2,517,5-1337,5-- on request
K0256.0210010reamed holewithout transverse holestainless steel2810010H719-320-1344-- on request
K0256.0210012reamed holewithout transverse holestainless steel2810012H719-320-1344-- on request
K0256.0312512reamed holewithout transverse holestainless steel3512512H725-423,5-18,553-- on request
K0256.0312514reamed holewithout transverse holestainless steel3512514H725-423,5-18,553-- on request
K0256.0312516reamed holewithout transverse holestainless steel3512516H725-423,5-18,553-- on request
K0256.0416014reamed holewithout transverse holestainless steel4516014H725-5,628-18,564,5-- on request
K0256.0416016reamed holewithout transverse holestainless steel4516016H725-5,628-18,564,5-- on request
K0256.010800802reamed hole with slotwithout transverse holestainless steel25808H719-2,517,5-1337,529 on request
K0256.010801003reamed hole with slotwithout transverse holestainless steel258010H719-2,517,5-1337,5311,4 on request
K0256.010801204reamed hole with slotwithout transverse holestainless steel258012H719-2,517,5-1337,5413,8 on request
K0256.021001003reamed hole with slotwithout transverse holestainless steel2810010H719-320-1344311,4 on request
K0256.021001204reamed hole with slotwithout transverse holestainless steel2810012H719-320-1344413,8 on request
K0256.031251204reamed hole with slotwithout transverse holestainless steel3512512H725-423,5-18,553413,8 on request
K0256.031251405reamed hole with slotwithout transverse holestainless steel3512514H725-423,5-18,553516,3 on request
K0256.031251605reamed hole with slotwithout transverse holestainless steel3512516H725-423,5-18,553518,3 on request
K0256.041601405reamed hole with slotwithout transverse holestainless steel4516014H725-5,628-18,564,5516,3 on request
K0256.041601605reamed hole with slotwithout transverse holestainless steel4516016H725-5,628-18,564,5518,3 on request
K0256.01080086reamed holewith transverse borestainless steel25808H719M62,517,57,51337,5-- on request
K0256.01080106reamed holewith transverse borestainless steel258010H719M62,517,57,51337,5-- on request
K0256.01080126reamed holewith transverse borestainless steel258012H719M62,517,57,51337,5-- on request
K0256.02100106reamed holewith transverse borestainless steel2810010H719M63207,51344-- on request
K0256.02100126reamed holewith transverse borestainless steel2810012H719M63207,51344-- on request
K0256.03125126reamed holewith transverse borestainless steel3512512H725M6423,57,518,553-- on request
K0256.03125146reamed holewith transverse borestainless steel3512514H725M6423,57,518,553-- on request
K0256.03125166reamed holewith transverse borestainless steel3512516H725M6423,57,518,553-- on request
K0256.04160146reamed holewith transverse borestainless steel4516014H725M65,6287,518,564,5-- on request
K0256.04160166reamed holewith transverse borestainless steel4516016H725M65,6287,518,564,5-- on request
K0256.0108008026reamed hole with slotwith transverse borestainless steel25808H719M62,517,57,51337,529 on request
K0256.0108010036reamed hole with slotwith transverse borestainless steel258010H719M62,517,57,51337,5311,4 on request
K0256.0108012046reamed hole with slotwith transverse borestainless steel258012H719M62,517,57,51337,5413,8 on request
K0256.0210010036reamed hole with slotwith transverse borestainless steel2810010H719M63207,51344311,4 on request
K0256.0210012046reamed hole with slotwith transverse borestainless steel2810012H719M63207,51344413,8 on request
K0256.0312512046reamed hole with slotwith transverse borestainless steel3512512H725M6423,57,518,553413,8 on request
K0256.0312514056reamed hole with slotwith transverse borestainless steel3512514H725M6423,57,518,553516,3 on request
K0256.0312516056reamed hole with slotwith transverse borestainless steel3512516H725M6423,57,518,553518,3 on request
K0256.0416014056reamed hole with slotwith transverse borestainless steel4516014H725M65,6287,518,564,5516,3 on request
K0256.0416016056reamed hole with slotwith transverse borestainless steel4516016H725M65,6287,518,564,5518,3 on request