Product groups
Position indicator, plastic, electronic IO link interface
K1657

Position indicator, plastic, electronic IO link interface

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing plastic.
Shaft stainless steel.
Connector thread brass.
Earthing terminal metal.
Version:Nickel-plated brass.
1x M8 connector (A coded), 4-pole, 1x pin.
Note:The IO link-enabled position indicators are used to check format adjustments, in order to effectively reduce set-up times and increase machine efficiency.

The two-line LCD display can display both the setpoint value and the actual value.
Two LEDs give the user visual signals indicating whether the setpoint and actual values match (LEDs lit green) or do not match (LEDs lit red). The LEDs also indicate to the user which direction of adjustment to apply in order to reach the desired position.

Position indicators K1657.1530 and K1657.1650 are linked to the application by a shaft. The position of the application is determined by a robust sensor system which uses magnetic scanning.

Position indicators K1657.1531 and K1657.1651 are mounted directly in the application. The position is determined by a magnetic sensor (K1658) and a magnetic tape (K1663). Suitable only for linear length measurement.
Technical data:Position indicators K1657.1530 and K1657.1650:
Rotation speed: ≤500 rpm
Operating voltage: 24 V DC ±20 %
Current consumption: ~30 mA
Battery life: ~5 years
Resolution: 880 increments/rotation
Measurement range: ≤11914 rotations
Ambient temperature: 0 °C to +60 °C
Storage temperature: -20 °C to +80°C

Position indicators K1657.1531 and K1657.1651:
Operating voltage: 24 V DC ±20 %
Current consumption: ~30 mA
Battery life: ~5 years
Resolution: 0.01 mm (with magnetic sensor K1658)
System accuracy: ±35 µm (with magnetic sensor K1658)
Measurement range: ±655 m (with magnetic sensor K1658)
Ambient temperature: 0 °C to +60 °C
Storage temperature: -20 °C to +80°C
On request:Certificate of conformity.Accessory:Position indicators K1657.1530 and K1657.1650:
Reducing bush K0412.20**.

Position indicators K1657.1531 and K1657.1651:
Magnetic sensor K1658.
Magnetic tape K1663.
Note:These position indicators can be integrated only with a IO link communication system.Supplied withPosition indicators
Assembly instructions
Drawing reference:
1) Torque support
2) Grub screw M3 (2x 120°)
3) Min. space required to change battery without disassembling.
4) 2x M5/7 deep
5) Contact area
6) Earthing terminal for flat connector 6.3 or cable lug
7) IO link M8 connector (pin contact) metal connection thread
8) Sensor
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1657 Position indicator, plastic, electronic IO link interface 416 kB

Drawings (total overview)

Position indicator, plastic, electronic IO link interface

Position indicator, plastic, electronic
IO link interface, Form A, with hollow shaft

More information

Drawings

Position indicator, plastic, electronic
IO link interface, Form A, with hollow shaft

Item selection/filter

Order No.FormComponent
material
B

DHLSafety ratingCADAcc.PriceOrder
K1657.1530Astainless steel50,32068,448IP53 on request
K1657.1650Astainless steel50,32068,448IP65 on request

Position indicator, plastic, electronic
IO link interface, Form B, with magnetic sensing

More information

Drawings

Position indicator, plastic, electronic
IO link interface, Form B, with magnetic sensing

Item selection/filter

Order No.FormB

HLSafety ratingCADAcc.PriceOrder
K1657.1531B50,368,448IP53 on request
K1657.1651B50,368,448IP65 on request