Product groups
Cylindrical grips revolving with external thread
K0263_AG

Cylindrical grips revolving with external thread

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:Cylindrical grips are supplied assembled and can be screwed onto our handwheels, crank handles etc.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0263_AG Cylindrical grips revolving with external thread 108 kB

Drawings

Cylindrical grips revolving with external thread