Product groups
Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway
K1520_C

Disc handwheels, aluminium, without grip, Form C with reamed...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1520_C Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway 1 MB

Drawings

Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway
Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HB3
T
CADAcc.PriceOrder
K1520.08010103blackCreamed hole with slot801026162916,6311,4 on request
K1520.08012104blackCreamed hole with slot801226162916,6413,8 on request
K1520.10010103blackCreamed hole with slot1001028173317,5311,4 on request
K1520.10012104blackCreamed hole with slot1001228173317,5413,8 on request
K1520.12512104blackCreamed hole with slot1251231183618,3413,8 on request
K1520.12514105blackCreamed hole with slot1251431183618,3516,3 on request
K1520.08010203silverCreamed hole with slot801026162916,6311,4 on request
K1520.08012204silverCreamed hole with slot801226162916,6413,8 on request
K1520.10010203silverCreamed hole with slot1001028173317,5311,4 on request
K1520.10012204silverCreamed hole with slot1001228173317,5413,8 on request
K1520.12512204silverCreamed hole with slot1251231183618,3413,8 on request
K1520.12514205silverCreamed hole with slot1251431183618,3516,3 on request