Product groups
Disc handwheels, aluminium with revolving cylindrical grip, Form C with reamed hole and keyway
K1521_C

Disc handwheels, aluminium with revolving cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1521_C Disc handwheels, aluminium with revolving cylindrical grip, Form C with reamed hole and keyway 1.019 kB

Drawings

Disc handwheels, aluminium with revolving cylindrical grip, Form C with reamed hole and keyway
Disc handwheels, aluminium with revolving cylindrical grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4L1L3HB3
T
LL2D5CADAcc.PriceOrder
K1521.08010103blackCreamed hole with slot2780102613,9162916,6311,46839M4 on request
K1521.08012104blackCreamed hole with slot2780122613,9162916,6413,86839M4 on request
K1521.10010103blackCreamed hole with slot33100102816173317,5311,48148M5 on request
K1521.10012104blackCreamed hole with slot33100122816173317,5413,88148M5 on request
K1521.12512104blackCreamed hole with slot42125123119,9183618,3413,89660M6 on request
K1521.12514105blackCreamed hole with slot42125143119,9183618,3516,39660M6 on request
K1521.08010203silverCreamed hole with slot2780102613,9162916,6311,46839M4 on request
K1521.08012204silverCreamed hole with slot2780122613,9162916,6413,86839M4 on request
K1521.10010203silverCreamed hole with slot33100102816173317,5311,48148M5 on request
K1521.10012204silverCreamed hole with slot33100122816173317,5413,88148M5 on request
K1521.12512204silverCreamed hole with slot42125123119,9183618,3413,89660M6 on request
K1521.12514205silverCreamed hole with slot42125143119,9183618,3516,39660M6 on request