Product groups
Crank handles with fold-down cylinder grip, without keyway
K0266_PBON

Crank handles with fold-down cylinder grip, without keyway

go back

Item description/product images

DescriptionMaterial:

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover is supplied unassembled.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0266_PBON Crank handles with fold-down cylinder grip, without keyway 327 kB

Drawings

Crank handles with fold-down cylinder grip, without keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0266.1108reamed holewithout transverse holesteel80248-85,74928,513-10412,7 on request
K0266.1110reamed holewithout transverse holesteel802410-85,74928,513-10412,7 on request
K0266.1210reamed holewithout transverse holesteel1002910-105,24935,513-12915,7 on request
K0266.1212reamed holewithout transverse holesteel1002912-105,259,535,513-12915,7 on request
K0266.1312reamed holewithout transverse holesteel1253612-140834418,5-16119,5 on request
K0266.1314reamed holewithout transverse holesteel1253614-140834418,5-16119,5 on request
K0266.11086reamed holewith transverse boresteel80248M685,74928,5137,510412,7 on request
K0266.11106reamed holewith transverse boresteel802410M685,74928,5137,510412,7 on request
K0266.12106reamed holewith transverse boresteel1002910M6105,259,535,5137,512915,7 on request
K0266.12126reamed holewith transverse boresteel1002912M6105,259,535,5137,512915,7 on request
K0266.13126reamed holewith transverse boresteel1253612M6140834418,57,516119,5 on request
K0266.13146reamed holewith transverse boresteel1253614M6140834418,57,516119,5 on request
K0266.01108reamed holewithout transverse holestainless steel80248-85,74928,513-10412,7 on request
K0266.01110reamed holewithout transverse holestainless steel802410-85,74928,513-10412,7 on request
K0266.01210reamed holewithout transverse holestainless steel1002910-105,24935,513-12915,7 on request
K0266.01212reamed holewithout transverse holestainless steel1002912-105,259,535,513-12915,7 on request
K0266.01312reamed holewithout transverse holestainless steel1253612-140834418,5-16119,5 on request
K0266.01314reamed holewithout transverse holestainless steel1253614-140834418,5-16119,5 on request
K0266.011086reamed holewith transverse borestainless steel80248M685,74928,5137,510412,7 on request
K0266.011106reamed holewith transverse borestainless steel802410M685,74928,5137,510412,7 on request
K0266.012106reamed holewith transverse borestainless steel1002910M6105,259,535,5137,512915,7 on request
K0266.012126reamed holewith transverse borestainless steel1002912M6105,259,535,5137,512915,7 on request
K0266.013126reamed holewith transverse borestainless steel1253612M6140834418,57,516119,5 on request
K0266.013146reamed holewith transverse borestainless steel1253614M6140834418,57,516119,5 on request