Product groups
Crank handles revolving grip, reamed hole
K0996_PB

Crank handles revolving grip, reamed hole

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0996_PB Crank handles revolving grip, reamed hole 216 kB

Drawings

Crank handles revolving grip, reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0996.3110reamed holewithout transverse hole80241016-71,149,12213,4-100 on request
K0996.3212reamed holewithout transverse hole100281220-87,461,42616-124 on request
K0996.3314reamed holewithout transverse hole125301425-110,582,52815,8-153 on request
K0996.3417reamed holewithout transverse hole160341725-114,582,53219,6-190 on request
K0996.31106reamed holerevolving80241016M671,149,12213,47,5100 on request
K0996.32126reamed holerevolving100281220M687,461,426167,5124 on request
K0996.33146reamed holerevolving125301426M6111832815,87,5153 on request
K0996.34176reamed holerevolving160341726M6115833219,67,5190 on request