Product groups
Crank handles aluminium with safety grip and square socket
K0997_IV

Crank handles aluminium with safety grip and square socket

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0997_IV Crank handles aluminium with safety grip and square socket 226 kB

Drawings

Crank handles aluminium with safety grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0997.2110square socketwithout transverse hole802416-89492213,4-10010 on request
K0997.2212square socketwithout transverse hole1002820-10859,52616-12412 on request
K0997.2314square socketwithout transverse hole1253025-140832815,8-15314 on request
K0997.2417square socketwithout transverse hole1603425-144833219,6-19017 on request
K0997.21106square socketfold-down802416M689492213,47,510010 on request
K0997.22126square socketfold-down1002820M6107,959,426167,512412 on request
K0997.23146square socketfold-down1253026M6140,583,52815,87,515314 on request
K0997.24176square socketfold-down1603426M6144,583,53219,67,519017 on request