Product groups
Knurled knobs biopolymer
K0247

Knurled knobs biopolymer

go back

Item description/product images

Back to group overview
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0247 Knurled knobs biopolymer 187 kB

Drawings (total overview)

Knurled knobs biopolymer

Item selection/filter

Order No.Main
colour
DD1D2D3HH1LTCADAcc.PriceOrder
K0247.100104143natural beechM4211419228-10 on request
K0247.100105143natural beechM5211419228-10 on request
K0247.100106143natural beechM6211419228-10 on request
K0247.10010490black grey RAL 7021M4211419228-10 on request
K0247.10010590black grey RAL 7021M5211419228-10 on request
K0247.10010690black grey RAL 7021M6211419228-10 on request
K0247.100105143X10natural beechM521141922810- on request
K0247.100106143X15natural beechM621141922815- on request
K0247.10010590X10black grey RAL 7021M521141922810- on request
K0247.10010690X15black grey RAL 7021M621141922815- on request