Product groups

Item description/product images

Show/filter all items
DescriptionProduct description:Due to their extremely flat design, these grips can be used in very cramped spaces. The fluting around the edge improves gripping.Material, version:Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Note:SYMPA TOUCH Knurled screws are available in one grip size with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0281 Knurled screws 163 kB

Drawings (total overview)

Knurled screws

Knurled screws with internal thread

More information

Drawings

Knurled screws with internal thread

Item selection/filter

Order No.

FormDD1HTCADAcc.PriceOrder
K0281.5705KM557,41712,5on request
K0281.5706KM657,41712,5on request
K0281.5708KM857,41712,5on request
K0281.5710KM1057,41712,5on request

Knurled screws with external thread

More information

Drawings

Knurled screws with external thread

Item selection/filter

Order No.FormDD1HLCADAcc.PriceOrder
K0281.5706X15LM657,41715on request
K0281.5706X20LM657,41720on request
K0281.5706X25LM657,41725on request
K0281.5706X35LM657,41735on request
K0281.5708X16LM857,41716on request
K0281.5708X25LM857,41725on request
K0281.5708X30LM857,41730on request
K0281.5708X35LM857,41735on request
K0281.5710X30LM1057,41730on request
K0281.5710X40LM1057,41740on request
K0281.5710X50LM1057,41750on request