Product groups
Mushroom knobsexternal thread
K1287

Mushroom knobs external thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1287 Mushroom knobsexternal thread 112 kB

Drawings

Mushroom knobsexternal thread

Item selection/filter

Order No.Component
material
D

D1D2HH1LCADAcc.PriceOrder
K1287.104X10steelM42112211010 on request
K1287.105X10steelM52112211010 on request
K1287.206X10steelM62514251210 on request
K1287.308X15steelM83318331615 on request
K1287.1104X10stainless steelM42112211010 on request
K1287.1105X10stainless steelM52112211010 on request
K1287.1206X10stainless steelM62514251210 on request
K1287.1308X15stainless steelM83318331615 on request