Product groups
Knurled knobs biopolymer with internal thread
K0247_IG

Knurled knobs biopolymer with internal thread

go back

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0247_IG Knurled knobs biopolymer with internal thread 200 kB

Drawings

Knurled knobs biopolymer with internal thread