Product groups
Knurled knobs aluminium
K1099

Knurled knobs aluminium

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Cap thermoplastic PA6.
Grub screw stainless steel.
Version:Body black anodised.
Cap light grey RAL 7035.
Grub screw bright.
On request:Other female threads, colours and special versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1099 Knurled knobs aluminium 134 kB

Drawings

Knurled knobs aluminium

Item selection/filter

Order No.D

D1D4HH2TCADAcc.PriceOrder
K1099.27085827M4185,511 on request
K1099.271051027M4185,511 on request
K1099.341051034M521714 on request
K1099.341251234M521714 on request
K1099.421251242M524,58,515 on request
K1099.421451442M524,58,515 on request