Product groups

Item description/product images

DescriptionMaterial:Thermoplastic black. Screw steel or stainless steel.Version:Screw blue passivated steel or bright stainless steel.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1126 Grip screws 156 kB

Drawings

Grip screws

Overview of items (compressed)

Item selection/filter
Order No.Material

BD

D1D2HH1LCADAcc.PriceOrder
K1126.103X8steel10M316121558 on request
K1126.103X10steel10M3161215510 on request
K1126.103X12steel10M3161215512 on request
K1126.103X15steel10M3161215515 on request
K1126.104X10steel10M4161215510 on request
K1126.104X15steel10M4161215515 on request
K1126.104X20steel10M4161215520 on request
K1126.105X10steel10M5161215510 on request
K1126.105X15steel10M5161215515 on request
K1126.105X20steel10M5161215520 on request
K1126.204X10steel12,3M4201518,5610 on request
K1126.204X15steel12,3M4201518,5615 on request
K1126.204X20steel12,3M4201518,5620 on request
K1126.205X10steel12,3M5201518,5610 on request
K1126.205X15steel12,3M5201518,5615 on request
K1126.205X20steel12,3M5201518,5620 on request
K1126.205X25steel12,3M5201518,5625 on request
K1126.206X10steel12,3M6201518,5610 on request
K1126.206X15steel12,3M6201518,5615 on request
K1126.206X20steel12,3M6201518,5620 on request
K1126.206X25steel12,3M6201518,5625 on request
K1126.305X10steel15,3M52518,722,97,310 on request
K1126.305X15steel15,3M52518,722,97,315 on request
K1126.305X20steel15,3M52518,722,97,320 on request
K1126.305X25steel15,3M52518,722,97,325 on request
K1126.306X10steel15,3M62518,722,97,310 on request
K1126.306X15steel15,3M62518,722,97,315 on request
K1126.306X20steel15,3M62518,722,97,320 on request
K1126.306X25steel15,3M62518,722,97,325 on request
K1126.308X15steel15,3M82518,722,97,315 on request
K1126.308X20steel15,3M82518,722,97,320 on request
K1126.308X25steel15,3M82518,722,97,325 on request
K1126.308X30steel15,3M82518,722,97,330 on request
K1126.1003X8stainless steel10M316121558 on request
K1126.1003X10stainless steel10M3161215510 on request
K1126.1003X12stainless steel10M3161215512 on request
K1126.1003X15stainless steel10M3161215515 on request
K1126.1004X10stainless steel10M4161215510 on request
K1126.1004X15stainless steel10M4161215515 on request
K1126.1004X20stainless steel10M4161215520 on request
K1126.1005X10stainless steel10M5161215510 on request
K1126.1005X15stainless steel10M5161215515 on request
K1126.1005X20stainless steel10M5161215520 on request
K1126.2004X10stainless steel12,3M4201518,5610 on request
K1126.2004X15stainless steel12,3M4201518,5615 on request
K1126.2004X20stainless steel12,3M4201518,5620 on request
K1126.2005X10stainless steel12,3M5201518,5610 on request
K1126.2005X15stainless steel12,3M5201518,5615 on request
K1126.2005X20stainless steel12,3M5201518,5620 on request
K1126.2005X25stainless steel12,3M5201518,5625 on request
K1126.2006X10stainless steel12,3M6201518,5610 on request
K1126.2006X15stainless steel12,3M6201518,5615 on request
K1126.2006X20stainless steel12,3M6201518,5620 on request
K1126.2006X25stainless steel12,3M6201518,5625 on request
K1126.3005X10stainless steel15,3M52518,722,97,310 on request
K1126.3005X15stainless steel15,3M52518,722,97,315 on request
K1126.3005X20stainless steel15,3M52518,722,97,320 on request
K1126.3005X25stainless steel15,3M52518,722,97,325 on request
K1126.3006X10stainless steel15,3M62518,722,97,310 on request
K1126.3006X15stainless steel15,3M62518,722,97,315 on request
K1126.3006X20stainless steel15,3M62518,722,97,320 on request
K1126.3006X25stainless steel15,3M62518,722,97,325 on request
K1126.3008X15stainless steel15,3M82518,722,97,315 on request
K1126.3008X20stainless steel15,3M82518,722,97,320 on request
K1126.3008X25stainless steel15,3M82518,722,97,325 on request
K1126.3008X30stainless steel15,3M82518,722,97,330 on request