Product groups
Knurled screws plastic, antistatic
K1473

Knurled screws plastic, antistatic

go back

Item description/product images

DescriptionMaterial:Reinforced polyamide thermoplastic, graphite grey.
Screw steel 5.8.
Version:Screw blue passivated.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Advantages:To protect sensitive electrical or electronic parts, components and devices.
Areas of application: electrical assembly, equipment construction according to ATEX directives.
Made from a special electrically conductive plastic.
ESD operating parts have been specially designed for use in ESD protected areas.
The knurled screws can be tightened or loosened without tools.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1473 Knurled screws plastic, antistatic 176 kB
 Technical information ESD 208 kB

Drawings

Knurled screws plastic, antistatic

Item selection/filter

Order No.D

D1D3HKLCADAcc.PriceOrder
K1473.11180424X10M418913810 on request
K1473.11180424X15M418913815 on request
K1473.11200524X10M52010,615910 on request
K1473.11200524X15M52010,615915 on request
K1473.11200524X20M52010,615920 on request
K1473.11250624X10M62512171010 on request
K1473.11250624X15M62512171015 on request
K1473.11250624X20M62512171020 on request
K1473.11320824X15M83214221315 on request
K1473.11320824X20M83214221320 on request
K1473.11320824X30M83214221330 on request
K1473.11401024X20M104018251420 on request
K1473.11401024X30M104018251430 on request