Product groups
Wing grips "Miniwing", stainless steel, Form L, external thread
K2041_L

Wing grips "Miniwing", stainless steel, Form L, external thread

go back

Item description/product images

DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Note:The M5 thread is compatible with Hygienic USIT® sealing and shim washers K1491.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2041_L Wing grips "Miniwing", stainless steel, Form L, external thread 152 kB

Drawings

Wing grips "Miniwing", stainless steel, Form L, external thread

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2LCADAcc.PriceOrder
K2041.6280412X8L1.4308polished2813M411,8152,2513,258 on request
K2041.6280512X10L1.4308polished2813M511,8152,2513,2510 on request
K2041.6280512X15L1.4308polished2813M511,8152,2513,2515 on request
K2041.6280512X20L1.4308polished2813M511,8152,2513,2520 on request
K2041.6280612X10L1.4308polished2813M611,8152,2513,2510 on request
K2041.6280612X15L1.4308polished2813M611,8152,2513,2515 on request
K2041.6280612X20L1.4308polished2813M611,8152,2513,2520 on request
K2041.6280612X25L1.4308polished2813M611,8152,2513,2525 on request
K2041.6280612X30L1.4308polished2813M611,8152,2513,2530 on request
K2041.6280812X20L1.4308polished2813M811,8152,2513,2520 on request
K2041.6280812X25L1.4308polished2813M811,8152,2513,2525 on request
K2041.6280812X30L1.4308polished2813M811,8152,2513,2530 on request
K2041.6280812X40L1.4308polished2813M811,8152,2513,2540 on request
K2041.6280411X8L1.4308blasted2813M411,8152,2513,258 on request
K2041.6280511X10L1.4308blasted2813M511,8152,2513,2510 on request
K2041.6280511X15L1.4308blasted2813M511,8152,2513,2515 on request
K2041.6280511X20L1.4308blasted2813M511,8152,2513,2520 on request
K2041.6280611X10L1.4308blasted2813M611,8152,2513,2510 on request
K2041.6280611X15L1.4308blasted2813M611,8152,2513,2515 on request
K2041.6280611X20L1.4308blasted2813M611,8152,2513,2520 on request
K2041.6280611X25L1.4308blasted2813M611,8152,2513,2525 on request
K2041.6280611X30L1.4308blasted2813M611,8152,2513,2530 on request
K2041.6280811X20L1.4308blasted2813M811,8152,2513,2520 on request
K2041.6280811X25L1.4308blasted2813M811,8152,2513,2525 on request
K2041.6280811X30L1.4308blasted2813M811,8152,2513,2530 on request
K2041.6280811X40L1.4308blasted2813M811,8152,2513,2540 on request
K2041.6280422X8L1.4404polished2813M411,8152,2513,258 on request
K2041.6280522X10L1.4404polished2813M511,8152,2513,2510 on request
K2041.6280522X15L1.4404polished2813M511,8152,2513,2515 on request
K2041.6280522X20L1.4404polished2813M511,8152,2513,2520 on request
K2041.6280622X10L1.4404polished2813M611,8152,2513,2510 on request
K2041.6280622X15L1.4404polished2813M611,8152,2513,2515 on request
K2041.6280622X20L1.4404polished2813M611,8152,2513,2520 on request
K2041.6280622X25L1.4404polished2813M611,8152,2513,2525 on request
K2041.6280622X30L1.4404polished2813M611,8152,2513,2530 on request
K2041.6280822X20L1.4404polished2813M811,8152,2513,2520 on request
K2041.6280822X25L1.4404polished2813M811,8152,2513,2525 on request
K2041.6280822X30L1.4404polished2813M811,8152,2513,2530 on request
K2041.6280822X40L1.4404polished2813M811,8152,2513,2540 on request
K2041.6280421X8L1.4404blasted2813M411,8152,2513,258 on request
K2041.6280521X10L1.4404blasted2813M511,8152,2513,2510 on request
K2041.6280521X15L1.4404blasted2813M511,8152,2513,2515 on request
K2041.6280521X20L1.4404blasted2813M511,8152,2513,2520 on request
K2041.6280621X10L1.4404blasted2813M611,8152,2513,2510 on request
K2041.6280621X15L1.4404blasted2813M611,8152,2513,2515 on request
K2041.6280621X20L1.4404blasted2813M611,8152,2513,2520 on request
K2041.6280621X25L1.4404blasted2813M611,8152,2513,2525 on request
K2041.6280621X30L1.4404blasted2813M611,8152,2513,2530 on request
K2041.6280821X20L1.4404blasted2813M811,8152,2513,2520 on request
K2041.6280821X25L1.4404blasted2813M811,8152,2513,2525 on request
K2041.6280821X30L1.4404blasted2813M811,8152,2513,2530 on request
K2041.6280821X40L1.4404blasted2813M811,8152,2513,2540 on request