Product groups
Star grip, Form D, tapped bush without cap
K1090_D

Star grip, Form D, tapped bush without cap

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:Grip, black.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1090_D Star grip, Form D, tapped bush without cap 220 kB

Drawings

Star grip, Form D, tapped bush without cap

Item selection/filter

Order No.Form

DD1D2D6HH3TT1CADAcc.PriceOrder
K1090.53005DM53015112211184 on request
K1090.53006DM63015112211184 on request
K1090.53008DM83015112211184 on request
K1090.54006DM6401712,524,512,5186 on request
K1090.54008DM8401712,524,512,5186 on request
K1090.54010DM10401712,524,512,5186 on request
K1090.55008DM85020142915,51811 on request
K1090.55010DM105020142915,51811 on request
K1090.55012DM1250201429141811 on request
K1090.56010DM10602416,534181816 on request
K1090.56012DM12602416,534181816 on request