Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Drawing reference:
Form D: tapped bush, without cap
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1090 Star grips 152 kB

Drawings (total overview)

Star grips

Item selection/filter

Order No.

Form

DD1D2D6HH3LTT1Filter
K1090.53005DM53015112211-184
K1090.53006DM63015112211-184
K1090.53008DM83015112211-184
K1090.54006DM6401712,524,512,5-186
K1090.54008DM8401712,524,512,5-186
K1090.54010DM10401712,524,512,5-186
K1090.55008DM85020142915,5-1811
K1090.55010DM105020142915,5-1811
K1090.55012DM125020142914-1811
K1090.56010DM10602416,53418-1816
K1090.56012DM12602416,53418-1816
K1090.23005KM5301592211-141,5
K1090.23006KM6301592211-101,5
K1090.24006KM640171224,512-161
K1090.24008KM840171224,512-141
K1090.24010KM1040171224,512-141
K1090.25008KM8502014,52915,5-141,5
K1090.25010KM10502014,52915,5-141,5
K1090.25012KM12502014,52915,5-181,5
K1090.26010KM106024183418-211,5
K1090.26012KM126024183418-181,5
K1090.43006X LM630159221116/20/30-1,5
K1090.43008X LM830159221116/20/30/40-1,5
K1090.44006X LM640171224,512,516/20/30/40-1
K1090.44008X LM840171224,512,520/30/40/50-1
K1090.45008X LM8502014,5291520/30/40-1,5
K1090.45010X LM10502014,5291520/30/40/50-1,5
K1090.46010X LM10602418341820/30/40/50-1,5
K1090.46012X LM12602418341820/30/40/50-1,5