Product groups
Palm grips with internal thread
K1089_IG

Palm grips with internal thread

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:Grip, black.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1089_IG Palm grips with internal thread 181 kB

Drawings

Palm grips with internal thread

Item selection/filter

Order No.Form

DD1D2D6HH3TT1CADAcc.PriceOrder
K1089.23205KM53215112312141,5 on request
K1089.23206KM63215112312141,5 on request
K1089.24008KM840161324,512,5141,5 on request
K1089.25010KM105020142915142 on request
K1089.26012KM126024183418,5182 on request

Other items in this category