Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1089 Palm grips 156 kB

Drawings (total overview)

Palm grips

Item selection/filter

Order No.

Form

DD1D2D6HH3LTT1Filter
K1089.23205KM53215112312-141,5
K1089.23206KM63215112312-141,5
K1089.24008KM840161324,512,5-141,5
K1089.25010KM105020142915-142
K1089.26012KM126024183418,5-182
K1089.43205X LM5321511231116/20-1,5
K1089.43206X LM6321511231116/20/30-1,5
K1089.43208X LM8321511231116/20/30/40-1,5
K1089.44006X LM64015,71224,512,520/30-1
K1089.44008X LM84015,71224,512,520/30/40/50-1
K1089.45008X LM8502014,5291520/30/40-1,5
K1089.45010X LM10502014,5291520/30/40/50-1,5
K1089.46010X LM106024183418,520/30/40/50-1,5
K1089.46012X LM126024183418,520/30/40/50-1,5