Product groups
Knurled knobs, Form L, with external thread
K1223_L

Knurled knobs, Form L, with external thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw steel.
Version:Screw electro zinc-plated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1223_L Knurled knobs, Form L, with external thread 125 kB

Drawings

Knurled knobs, Form L, with external thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1LCADAcc.PriceOrder
K1223.302205X10LsteelM5221213610 on request
K1223.302205X15LsteelM5221213615 on request
K1223.302205X20LsteelM5221213620 on request
K1223.302206X10LsteelM6221213610 on request
K1223.302206X15LsteelM6221213615 on request
K1223.302206X20LsteelM6221213620 on request
K1223.302206X30LsteelM6221213630 on request
K1223.302606X10LsteelM6261513610 on request
K1223.302606X15LsteelM6261513615 on request
K1223.302606X20LsteelM6261513620 on request
K1223.302606X30LsteelM6261513630 on request
K1223.302608X15LsteelM8261513615 on request
K1223.302608X20LsteelM8261513620 on request
K1223.302608X30LsteelM8261513630 on request