Product groups
Upper exchange clamping jaw, Form C
K1490_WO

Upper exchange clamping jaw, Form C

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nitrided and black oxidised.Note:The clamping jaws can be used for floating clamps to increase the clamping range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1490_WO Upper exchange clamping jaw, Form C 244 kB

Drawings

Upper exchange clamping jaw, Form C
Upper exchange clamping jaw, Form C

Item selection/filter

Order No.FormVersion 1B

B1H
clamping range
H1H2LL2CADAcc.PriceOrder
K1490.90416Cexchange upper jaw28154-1624,53,529,511,5 on request
K1490.91527Cexchange upper jaw281515-2724,514,529,511,5 on request
K1490.92638Cexchange upper jaw281526-3835,525,529,511,5 on request