Product groups
Slot straps for flexible clamping bolt
K2072

Slot straps for flexible clamping bolt

go back

Item description/product images

DescriptionMaterial:Steel.Version:black oxide finishNote:When using the slotted rail, every position on the machine table can be reached.

With 14 mm T-slot. Matches T-slot spacings of 63, 100 and 125 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2072 Slot straps for flexible clamping bolt 210 kB

Drawings

Slot straps for flexible clamping bolt

Item selection/filter

Order No.

ACADAcc.PriceOrder
K2072.1414 on request