Product groups
Extensions for flexible clamping bolt
K2071

Extensions for flexible clamping bolt

go back

Item description/product images

DescriptionMaterial:Steel.Version:black oxide finishNote:Extensions to expand the clamping range. By using extensions, the clamping range can be increased to 20 - 40 mm or 40 - 60 mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2071 Extensions for flexible clamping bolt 198 kB

Drawings

Extensions for flexible clamping bolt

Item selection/filter

Order No.H

Clamp rangeCADAcc.PriceOrder
K2071.20402020-40 on request
K2071.40604040-60 on request