Product groups
Threaded flange aluminium
K1820

Threaded flange aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium.Note:The aluminium threaded flange can be used as a mounting base for swing clamps.

The fastening holes of the threaded flange have the same dimensions as those of the pneumatic screw-in swing clamps with flange (K1818) and the pneumatic screw-in link clamps with flange (K1819).

Can be used to secure to the fixture with a slotted round nut.
Advantages:Additional thread must be cut into the fixtures mounting plate.Accessory:K1819 Pneumatic link clamp, screw-on with flange.
K1814 Pneumatic swing clamp, screw-on.
K1818 Pneumatic swing clamp, screw-on with flange.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1820 Threaded flange aluminium 185 kB

Drawings

Threaded flange aluminium

Item selection/filter

Order No.SizeB

B1DD1D2HH1CADAcc.PriceOrder
K1820.12123524M25x1,584,585 on request
K1820.16164029M30x1,584,585 on request
K1820.20204532M35x1,595,596 on request
K1820.25255037M40x1,595,596 on request
K1820.32326045M50x1,5116,5127 on request
K1820.40406550M55x1,5116,5127 on request
K1820.50507558M65x1,5138,5159 on request
K1820.63638870M80x1,5138,5159 on request