Product groups
Swing clamps, heavy duty automation compatible
K2054

Swing clamps, heavy duty automation compatible

go back

Item description/product images

DescriptionProduct description:Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.

The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages:- Automation-compatible
- High clamping forces
- Rapid clamping
Drawing reference:
1) swing travel
2) clamp travel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2054 Swing clamps, heavy duty automation compatible 204 kB
 Technical Information for heavy-duty swing clamps 140 kB

Drawings (total overview)

Swing clamps, heavy duty automation compatible

Swing clamps, heavy duty, automation compatible, Form A, with clamping arm

More information

Drawings

Swing clamps, heavy duty, automation compatible, Form A, with clamping arm

Item selection/filter

Order No.Version 1FormForm definitionBB1B2D

D1HH1H2H3H4H5LL1L2L3S1S2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
K2054.1061swivel to the rightAwith clamping arm90702211M12801391115302950665550111019286 on request

Swing clamps, heavy duty, automation compatible, Form B, without clamping arm

More information

Drawings

Swing clamps, heavy duty, automation compatible, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm definitionBB1D

HH1H2H3H4H5L3S1S2SWCADAcc.PriceOrder
K2054.1060swivel to the rightBwithout clamping arm907011801391115302950111019 on request