Product groups
Lower standard clamping jaw, Form A
K1490_U

Lower standard clamping jaw, Form A

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nitrided and black oxidised.Note:The clamping jaws can be used for floating clamps to increase the clamping range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1490_U Lower standard clamping jaw, Form A 241 kB

Drawings

Lower standard clamping jaw, Form A
Lower standard clamping jaw, Form A

Item selection/filter

Order No.FormVersion 1B

B1H1LL2CADAcc.PriceOrder
K1490.90000Astandard lower jaw281526,82810 on request