Product groups
Clamping jaws for floating clamps
K1490

Clamping jaws for floating clamps

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Nitrided and black oxidised.Note:The clamping jaws can be used for floating clamps to increase the clamping range.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1490 Clamping jaws for floating clamps 212 kB

Drawings (total overview)

Clamping jaws for floating clamps

Item selection/filter

Order No.FormVersion 1BB1D

D1H
clamping range
H1H2LL1L2L3CADAcc.PriceOrder
K1490.90000Astandard lower jaw2815---26,8-28-10- on request
K1490.90012Bstandard upper jaw2815--0-1221-29,5-11,5- on request
K1490.90416Cexchange upper jaw2815--4-1624,53,529,5-11,5- on request
K1490.91527Cexchange upper jaw2815--15-2724,514,529,5-11,5- on request
K1490.92638Cexchange upper jaw2815--26-3835,525,529,5-11,5- on request
K1490.90029Dupper jaw2815M89-29,516,531,524,5816 on request
K1490.90040Dupper jaw2815M89-40,527,531,524,5816 on request
K1490.910000Elower jaw28155,89-32,8-302310- on request