Product groups

Item description/product images

DescriptionMaterial:Clamping screw carbon steel.
Clamping ring brass.
Version:Clamping screw, black oxidised.
Clamping ring, bright.
Note:The clamping bolts can be fixed to the machine table directly with T-slot nuts. Clamping parallel to the table is guaranteed by low tolerance classes (js6) for the height.
The clamping range is 8 – 40 mm. Clamping screws for the ranges 40 – 67 and 65 – 87 mm are also available.
The intermediate plate prevents damage to the machine table, as well as shifting during tightening. The brass clamping ring prevents impressions on the workpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1232 Clamping screws 120 kB
 Datasheet K1232_S Clamping screws 120 kB

Drawings

Clamping screws

Item selection/filter

Order No.

Clamp rangeCADAcc.PriceOrder
K1232.406740-67 on request
K1232.658765-87 on request

Other items in this category