Product groups
Clamping bolt steel, height 50 and 100
K1232_B

Clamping bolt steel, height 50 and 100

go back

Item description/product images

DescriptionVersion:Clamping bolt, hardened and black oxidised.
Clamping ring, bright.
Note:The clamping bolts can be fixed to the machine table directly with T-slot nuts. Clamping parallel to the table is guaranteed by low tolerance classes (js6) for the height.
The clamping range is 8 – 40 mm. Clamping screws for the ranges 40 – 67 and 65 – 87 mm are also available.
The intermediate plate prevents damage to the machine table, as well as shifting during tightening. The brass clamping ring prevents impressions on the workpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1232 Clamping bolts 136 kB
 Datasheet K1232_B Clamping bolts 136 kB

Drawings

Clamping bolt steel, height 50 and 100

Item selection/filter

Order No.

HClamp rangeCADAcc.PriceOrder
K1232.050508-40 on request
K1232.1001008-40 on request

Other items in this category