Product groups
Workholding cubes, grey cast iron with pre-machined clamping faces
K0805

Workholding cubes, grey cast iron with pre-machined clamping...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and clamping faces are precision-machined.
The clamping faces have a +0.5 mm allowance.
Note:Workholding cubes with pre-machined clamping faces provide a quick and economic way of producing base elements with specific grid or individual holes. The foot is ready for mounting on the machine table. The four clamping faces can be machined to the end dimensions by the user. The workholding cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0805 Workholding cubes, grey cast iron with pre-machined clamping faces 312 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Workholding cubes, grey cast iron with pre-machined clamping faces
Workholding cubes, grey cast iron with pre-machined clamping faces

Item selection/filter

Order No.LHH1D2

D3D4D5H3L1L2L3L4L5L6L7L11CADAcc.PriceOrder
K0805.1000300503005005020M12M10M1215151250200-150100400 on request
K0805.1000400504005005020M16M12M16182513203002002001505525 on request
K0805.1000400654006505020M16M12M16182513203002002001505525 on request
K0805.1000500605006005020M16M12M1618301400200-2502007525 on request
K0805.1000500755007505020M16M12M1618301400200-2502007525 on request
K0805.1000630706307005025M16M16M1618351500400-31520010025 on request
K0805.1000630856308505025M16M16M1618351500400-31520010025 on request
K0805.1000800808008005025M16M16M161850164060040040030013525 on request
K0805.10008010080010005025M16M16M161850164060040040030013525 on request
K0805.100100100100010005525M20M20M1618601800200-50040016525 on request
K0805.100100125100012505525M20M20M1618601800200-50040016525 on request