Product groups
Tombstones double-sided without grid holes
K0803

Tombstones double-sided without grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
Note:The double-sided tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Ring bolts for lifting are supplied. A cover prevents the cavity of the tombstone filling up with swarf.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0803 Tombstones double-sided without grid holes 221 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Tombstones double-sided without grid holes
Tombstones double-sided without grid holes