Product groups
Workholding cubes, grey cast iron with grid holes
K0805

Workholding cubes, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Tombstones with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0805 Workholding cubes, grey cast iron with grid holes 414 kB
 Technical information for positioning basic elements 1,3 MB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Workholding cubes, grey cast iron with grid holes
Workholding cubes, grey cast iron with grid holes

Item selection/filter

Order No.LHH1D

D1D2D3D4D5H3L1L2L3L4L5L6L7L11No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0805.2120300503005005012M1220M12M10M1215150250200-1501004006417 on request
K0805.2120400504005005012M1220M16M12M1618250320300200200150552512837 on request
K0805.2120400654006505012M1220M16M12M16182503203002002001505525176310 on request
K0805.2120500605006005012M1220M16M12M1618300400200-250200752520049 on request
K0805.2120500755007505012M1220M16M12M1618300400200-2502007525260412 on request
K0805.2120630706307005012M1225M16M16M1618350500400-31520010025288511 on request
K0805.2120630856308505012M1225M16M16M1618350500400-31520010025360514 on request
K0805.2120800808008005012M1225M16M16M161850064060040040030013525504813 on request
K0805.21208010080010005012M1225M16M16M161850064060040040030013525648817 on request
K0805.212100100100010005512M1225M20M20M1618600800200-500400165257921017 on request
K0805.212100125100012505512M1225M20M20M1618600800200-5004001652510121022 on request
K0805.2160300503005005016M1620M12M10M1215150250200-1501004006417 on request
K0805.2160400504005005016M1620M16M12M1618250320300200200150552512837 on request
K0805.2160400654006505016M1620M16M12M16182503203002002001505525176310 on request
K0805.2160500605006005016M1620M16M12M1618300400200-250200752520049 on request
K0805.2160500755007505016M1620M16M12M1618300400200-2502007525260412 on request
K0805.2160630706307005016M1625M16M16M1618350500400-31520010025288511 on request
K0805.2160630856308505016M1625M16M16M1618350500400-31520010025360514 on request
K0805.2160800808008005016M1625M16M16M161850064060040040030013525504813 on request
K0805.21608010080010005016M1625M16M16M161850064060040040030013525648817 on request
K0805.216100100100010005516M1625M20M20M1618600800200-500400165257921017 on request
K0805.216100125100012505516M1625M20M20M1618600800200-5004001652510121022 on request