Product groups
Baseplates, grey cast iron, round, with grid holes
K1532

Baseplates, grey cast iron, round, with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0,02 mm.
Round baseplates with grid holes are used for setting up modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1532 Baseplates, grey cast iron, round, with grid holes 259 kB
 Technical information for positioning basic elements 1,3 MB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Baseplates, grey cast iron, round, with grid holes

Item selection/filter

Order No.D2H

DD1D4L2L6N1=No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K1532.212300503005012M12M121502202455 on request
K1532.212400504005012M12M122503204477 on request
K1532.212500505005012M12M163004006899 on request
K1532.212600506005012M12M16400500961111 on request
K1532.216500505005016M16M163004006899 on request
K1532.216600506005016M16M16400500961111 on request