Product groups
Baseplates, grey cast iron with T-slots
K0800

Baseplates, grey cast iron with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Baseplates with T-slots are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The two locating holes are used to align the baseplate on the machine table.
Fastening holes are produced by the customer to suit their machine table.
Please order locating pins to locate the baseplates separately.
Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) locating hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0800 Baseplates, grey cast iron with T-slots 185 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Baseplates, grey cast iron with T-slots

Item selection/filter

Order No.LB

HH4D2L6L9BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0800.314400606004006023305001001453 on request
K0800.314500606005006023305001001454 on request
K0800.314600606006006023305001001455 on request
K0800.314400808004006023307001001473 on request
K0800.314450909004506023308001001483 on request
K0800.3145010010005006023309001001494 on request
K0800.314601201200600602330110010014115 on request
K0800.318400606004007530305001001853 on request
K0800.318500606005007530305001001854 on request
K0800.318600606006007530305001001855 on request
K0800.318400808004007530307001001873 on request
K0800.318450909004507530308001001883 on request
K0800.3185010010005007530309001001894 on request
K0800.318601201200600753030110010018115 on request