Product groups
Tombstones, grey cast iron, double-sided, with T-slots
K0803

Tombstones, grey cast iron, double-sided, with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Workholding cubes with T-slots are used for constructing modular fixtures on horizontal machines.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The workholding cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0803 Tombstones, grey cast iron, double-sided, with T-slots 357 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Tombstones, grey cast iron, double-sided, with T-slots
Tombstones, grey cast iron, double-sided, with T-slots

Item selection/filter

Order No.LHH4H1D2

D3D4D5H3L1L2L3L4L5L6L7L8L9L11BN=Slot widthNB=
No. across
CADAcc.PriceOrder
K0803.314040050400500235020M16M12M161815032030020020015055-10025143 on request
K0803.314040065400650235020M16M12M161815032030020020015055-10025144 on request
K0803.314050060500600235020M16M12M1618200400200-25020075-10025144 on request
K0803.314050075500750235020M16M12M1618200400200-25020075-10025145 on request
K0803.314063070630700235025M16M16M1618250500400-315200100-12525144 on request
K0803.314063085630850235025M16M16M1618250500400-315200100-12525145 on request
K0803.314080080800800235025M16M16M1618300640600400400300135-15025144 on request
K0803.3140801008001000235025M16M16M1618300640600400400300135-15025145 on request
K0803.31410010010001000235525M20M20M161835080060020050040016540016025145 on request
K0803.31410012510001250235525M20M20M161835080060020050040016540016025146 on request
K0803.318040050400500305020M16M12M161815032030020020015055-10025183 on request
K0803.318040065400650305020M16M12M161815032030020020015055-10025184 on request
K0803.318050060500600305020M16M12M1618200400200-25020075-10025184 on request
K0803.318050075500750305020M16M12M1618200400200-25020075-10025185 on request
K0803.318063070630700305025M16M16M1618250500400-315200100-12525184 on request
K0803.318063085630850305025M16M16M1618250500400-315200100-12525185 on request
K0803.318080080800800305025M16M16M1618300640600400400300135-15025184 on request
K0803.3180801008001000305025M16M16M1618300640600400400300135-15025185 on request
K0803.31810010010001000305525M20M20M161835080060020050040016540016025185 on request
K0803.31810012510001250305525M20M20M161835080060020050040016540016025186 on request