Product groups
Ball-end thrust screws with head stainless steel
K0381

Ball-end thrust screws with head stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steelVersion:Bright.Note:Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:
Form A: with full ball
Form B: with flattened ball
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0381 Ball-end thrust screws with head stainless steel 192 kB

Drawings (total overview)

Ball-end thrust screws with head stainless steel

Ball-end thrust screws with head stainless steel Form A, with full ball

More information

Drawings

Ball-end thrust screws with head stainless steel Form A, with full ball

Item selection/filter

Order No.FormDD3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0381.10410AM479,92,142,533,5 on request
K0381.10416AM4715,92,142,533,5 on request
K0381.10420AM4719,92,142,533,5 on request
K0381.10512AM58,512,12,45344,5 on request
K0381.10516AM58,516,12,45344,5 on request
K0381.10520AM58,520,12,45344,5 on request
K0381.10620AM61020,836459 on request
K0381.10630AM61030,836459 on request
K0381.10640AM61040,8166459 on request
K0381.10820AM81321,23,585,5615 on request
K0381.10835AM81336,23,585,5615 on request
K0381.10850AM81351,22285,5615 on request
K0381.11025AM101626,74,5107820 on request
K0381.11040AM101641,74,5107820 on request
K0381.11060AM101661,728107820 on request
K0381.11230AM1218325128,51030 on request
K0381.11250AM1218525128,51030 on request
K0381.11280AM12188244128,51030 on request
K0381.11640AM162443,3616121460 on request
K0381.11660AM162463,3616121460 on request
K0381.11680AM162483,33616121460 on request

Ball-end thrust screws with head stainless steel Form B, with flattened ball

More information

Drawings

Ball-end thrust screws with head stainless steel Form B, with flattened ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0381.20410BM41,479,72,142,533,5 on request
K0381.20416BM41,4715,72,142,533,5 on request
K0381.20420BM41,4719,72,142,533,5 on request
K0381.20512BM528,511,72,45344,5 on request
K0381.20516BM528,515,72,45344,5 on request
K0381.20520BM528,519,72,45344,5 on request
K0381.20620BM63,2102036459 on request
K0381.20630BM63,2103036459 on request
K0381.20640BM63,21040166459 on request
K0381.20820BM84,513203,585,5615 on request
K0381.20835BM84,513353,585,5615 on request
K0381.20850BM84,513502285,5615 on request
K0381.21025BM10616254,5107820 on request
K0381.21040BM10616404,5107820 on request
K0381.21060BM106166028107820 on request
K0381.21230BM127,218305128,51030 on request
K0381.21250BM127,218505128,51030 on request
K0381.21280BM127,2188044128,51030 on request
K0381.21640BM1610,72440616121460 on request
K0381.21660BM1610,72460616121460 on request
K0381.21680BM1610,724803616121460 on request