Product groups
Self-aligning pads adjustable, with O-ring and hexagon socket
K0290

Self-aligning pads adjustable, with O-ring and hexagon socket

go back

Item description/product images

Back to group overview
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the toggle locator.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0290 Self-aligning pads adjustable, with O-ring and hexagon socket 221 kB

Drawings (total overview)

Self-aligning pads adjustable, with O-ring and hexagon socket

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0290.112X025C25M1261,56715 on request
K0290.112X035C35M1261,56715 on request
K0290.112X050C50M1261,56715 on request
K0290.116X025C25M168,51,581023 on request
K0290.116X035C35M168,51,581023 on request
K0290.116X050C50M168,51,581023 on request
K0290.312X025F25M1261,56715 on request
K0290.312X035F35M1261,56715 on request
K0290.312X050F50M1261,56715 on request
K0290.316X025F25M168,51,581023 on request
K0290.316X035F35M168,51,581023 on request
K0290.316X050F50M168,51,581023 on request
K0290.712X025K25M1261,5672 on request
K0290.712X035K35M1261,5672 on request
K0290.712X050K50M1261,5672 on request
K0290.716X025K25M168,51,58104 on request
K0290.716X035K35M168,51,58104 on request
K0290.716X050K50M168,51,58104 on request
K0290.510X026O25M1061,555- on request
K0290.510X036O35M1061,555- on request
K0290.510X051O50M1061,555- on request
K0290.512X027O25M12826715,4 on request
K0290.512X037O35M12826715,4 on request
K0290.512X052O50M12826715,4 on request
K0290.516X028O25M1611381023,3 on request
K0290.516X038O35M1611381023,3 on request
K0290.516X053O50M1611381023,3 on request
K0290.520X033O30M20143101337,7 on request
K0290.520X053O50M20143101337,7 on request
K0290.520X073O70M20143101337,7 on request
K0290.610X028P25M1083,555- on request
K0290.610X038P35M1083,555- on request
K0290.610X053P50M1083,555- on request
K0290.612X029P25M1210467- on request
K0290.612X039P35M1210467- on request
K0290.612X054P50M1210467- on request
K0290.616X030P25M16135810- on request
K0290.616X040P35M16135810- on request
K0290.616X055P50M16135810- on request
K0290.620X035P30M201651013- on request
K0290.620X055P50M201651013- on request
K0290.620X075P70M201651013- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33