Product groups
Guide rollers plastic cylindrical without pin -Form B
K2372_B

Guide rollers plastic cylindrical without pin -Form B

go back

Item description/product images

DescriptionMaterial:Roller rim polyurethane (PUR).
Bearing steel.
Version:Roller rim dark brown.Note:The roller rim is firmly bonded onto a ball bearing. From diameter D = 40 mm, the roller rim has a double-layer

The advantage of a PUR roller rim is quiet running.

These guide rollers are not suitable for high temperatures, high humidity or exposure to water. The guide rollers are resistant to solvent-free oils. Oils with solvent content can cause swelling or strength deterioration.

The radial load was tested over one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Accessory:Matching pins K2378.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2372_B Guide rollers plastic cylindrical without pin -Form B 240 kB

Drawings

Guide rollers plastic cylindrical without pin -Form B

Item selection/filter

Order No.BB1DD1D2FormForm definitionBall bearing

Radial
load
N
Suitable for

CADAcc.PriceOrder
K2372.1020088112068,6Bwith collar696-2RS63K2378.3006110 on request
K2372.1025099122569,3Bwith collar626-2RS93K2378.3006110 on request
K2372.103011111530812Bwith collar608-2RS167K2378.3008130 on request
K2372.103511111535812Bwith collar608-2RS225K2378.3008130 on request
K2372.1040121216401014Bwith collar6000-2RS314K2378.3010160 on request
K2372.1045141418451218,3Bwith collar6201-2RS402K2378.3012160 on request
K2372.1050141418501218,3Bwith collar6201-2RS470K2378.3012160 on request
K2372.1055151519551521,6Bwith collar6202-2RS510K2378.3015170 on request
K2372.1060151519601521,6Bwith collar6202-2RS539K2378.3015170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33