Product groups
Guide rollers, steel with flange both sides
K2377

Guide rollers, steel with flange both sides

go back

Item description/product images

DescriptionMaterial:Steel.Version:Roller rim nickel-plated.Note:The roller rim and ball bearing are held firmly held together by a circlip.

The load ratings refer to the ball bearing.
On request:Heavy-duty versions.
Roller rim black oxidised or black polyacetal.
Stainless steel guide rollers.
Accessory:Pin K2378.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2377 Guide rollers, steel with flange both sides 210 kB

Drawings

Guide rollers, steel with flange both sides

Item selection/filter

Order No.BB1DD1D2D3D4Ball bearing

Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
K2377.003012125306221317606-ZZ2260840 on request
K2377.004016167408301822608-ZZ33001360 on request
K2377.005019191050103622266000-ZZ45501970 on request
K2377.006023231360124226326201-ZZ68003050 on request
K2377.007028281770154629356202-ZZ76503700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33