Product groups
Steel or stainless steel pins for guide rollers
K2378

Steel or stainless steel pins for guide rollers

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel black oxidised.
Stainless steel bright.
Note:Form C permits the height of the guide roller to be adjusted. After the height has been set, the screw is tightened (see application image).

The tolerance on dimension D deviates by items K2378.3006110, K2378.3008130, K2378.3010160, K2378.3012160 and K2378.3015170.

Form A: with flange.
Form B: cylindrical.
Form C: offset.
Form D: short.
Accessory:K2372.002008 matches K2378.3006055.
K2372.102008 and K2372.102509 match K2378.3006110.
K2372.103011 and K2372.103511 match K2378.3008130.
K2372.104012 matches K2378.3010160.
K2372.104514 and K2372.105014 match K2378.3012160.
K2372.105515 and K2372.106015 match K2378.3015170.

Other pins:
Remaining guide roller K2372.
Guide rollers K2373, K2374, K2375, K2376 and K2377.
Drawing reference:
1) Circlip
2) Washer
3) Spring washer
4) Hex nut
5) Screw with flattened pan head and hex socket
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2378 Steel or stainless steel pins for guide rollers 222 kB

Drawings (total overview)

Steel or stainless steel pins for guide rollers

Pins, steel or stainless steel, for guide rollers - Form A

More information

Drawings

Pins, steel or stainless steel, for guide rollers - Form A

Item selection/filter

Order No.DD1D2D3D4FormG1LL1L2Main
material
TCADAcc.PriceOrder
K2378.000807081228196,5AM475,58steel3,3 on request
K2378.0010080101632236,5AM486,58steel3,3 on request
K2378.0012100121940288AM5107,510steel4,4 on request

Pins, steel or stainless steel, guide rollers - Form B

More information

Drawings

Pins, steel or stainless steel, guide rollers - Form B

Item selection/filter

Order No.DD1FormGLL1L2Main
material
SW1SW2CADAcc.PriceOrder
K2378.1006060610BM468,59,7steel72,5 on request
K2378.1008070812BM571210steel83 on request
K2378.10100801016BM6813,511,9steel104 on request
K2378.10121001219BM81015,512,9steel135 on request
K2378.10151101522BM101118,513,5steel176 on request
K2378.1108070812BM571210stainless steel83 on request
K2378.11100801016BM6813,511,9stainless steel104 on request
K2378.11121001219BM81015,512,9stainless steel135 on request

Pin steel or stainless steel for guide rollers - Form C

More information

Drawings

Pin steel or stainless steel for guide rollers - Form C

Item selection/filter

Order No.DEFormGLL1L2Main
material
SWSW1SW2CADAcc.PriceOrder
K2378.200606060,3CM468,59,7steel1072,5 on request
K2378.200807080,8CM571210steel1483 on request
K2378.2010080101CM6813,511,9steel14104 on request
K2378.2012100121CM81015,512,9steel17135 on request
K2378.2015110151,5CM101118,513,5steel19176 on request
K2378.210807080,8CM571210stainless steel1483 on request
K2378.2110080101CM6813,511,9stainless steel14104 on request
K2378.2112100121CM81015,512,9stainless steel17135 on request

Pins, steel or stainless steel for guide rollers - Form D

More information

Drawings

Pins, steel or stainless steel for guide rollers - Form D

Item selection/filter

Order No.DD1FormGLL1L2Main
material
SW1SW2CADAcc.PriceOrder
K2378.3006055610DM45,545,7steel72,5 on request
K2378.3006060610DM4645,2steel72,5 on request
K2378.3006110610DM41149,2steel72,5 on request
K2378.3008070812DM575,56,5steel83 on request
K2378.3008130812DM5135,510,5steel83 on request
K2378.30100801016DM686,58,9steel104 on request
K2378.30101601016DM6166,510,9steel104 on request
K2378.30121001219DM8107,510,9steel135 on request
K2378.30121601219DM8167,514,9steel135 on request
K2378.30151101522DM10111012steel176 on request
K2378.30151701522DM10171016steel176 on request
K2378.3108070812DM575,56,5stainless steel83 on request
K2378.31100801016DM686,58,9stainless steel104 on request
K2378.31121001219DM8107,510,9stainless steel135 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33