Product groups
Guide rollers, steel, V-form
K2375

Guide rollers, steel, V-form

go back

Item description/product images

DescriptionMaterial:Steel.Version:Roller rim nickel-plated.Note:The roller rim and ball bearing are held firmly held together by a circlip.

The load ratings refer to the ball bearing.
On request:Heavy-duty versions.
Black polyacetal roller rims.
Stainless steel guide rollers.
Accessory:Pin K2378.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2375 Guide rollers, steel, V-form 236 kB

Drawings

Guide rollers, steel, V-form

Item selection/filter

Order No.BDD1D2D3D4Ball bearing

RDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
K2375.0030121230610-121317606-ZZ17-18,32260840 on request
K2375.0040161640812-141822608-ZZ22-23,333001360 on request
K2375.00501919501014-2022266000-ZZ27-30,945501970 on request
K2375.00602323601216-2526326201-ZZ32-37,968003050 on request
K2375.00702828701520-3029356202-ZZ38-44,576503700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33