Product groups
Snap locks stainless steel 
with grip, fold-down
K1850

Snap locks stainless steel with grip, fold-down

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4401.

Version:Ground and polished or matt abrasive blasted.Note:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks have a single key system, all locks can be opened with the same key.
The pre-tensioned grip prevents rattling.

Max. torque to tighten the screws: 2.4 Nm.

Form A: lockable
Form B: not lockable
Type of operation:When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.Application:- Automotive industries
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Motorhomes and caravans
- Medical technology
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Supplied withMounting bracket with M4 screws and catch plate.
The lockable snap locks are each supplied with 2 keys.
M5 screws for the catch plate are not supplied.
Drawing reference:
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1850 Snap locks stainless steel with grip, fold-down 428 kB

Drawings (total overview)

Snap locks stainless steel 
with grip, fold-down

Snap locks stainless steel with grip, fold-down Form A

More information

Drawings

Snap locks stainless steel with grip, fold-down Form A

Item selection/filter

Order No.FormForm definitionSurface finish
body
A

BB1B2DD1D2HH1H2H3H4H5H6H7CADAcc.PriceOrder
K1850.1102356044Alockablepolished1960325,449,5504,535,931,14,530,525,5143323 on request
K1850.1112356044Alockablepolished1960325,449,5504,535,931,14,530,525,5143312,5 on request
K1850.1102356055Alockablematt blasted1960325,449,5504,535,931,14,530,525,5143323 on request
K1850.1112356055Alockablematt blasted1960325,449,5504,535,931,14,530,525,5143312,5 on request
Order No.L

L1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
K1850.1102356044415,6118,6850100-2-12M4x6 on request
K1850.1112356044415,6118,6850100-12-22M4x20 on request
K1850.1102356055415,6118,6850100-2-12M4x6 on request
K1850.1112356055415,6118,6850100-12-22M4x20 on request

Snap locks stainless steel with grip, fold-down Form B

More information

Drawings

Snap locks stainless steel with grip, fold-down Form B

Item selection/filter

Order No.FormForm definitionSurface finish
body
A

BB1B2DD1D2HH1H2H3H4H5H6H7CADAcc.PriceOrder
K1850.1002356044Bnot lockablepolished1960325,449,5504,535,931,14,530,525,5143323 on request
K1850.1012356044Bnot lockablepolished1960325,449,5504,535,931,14,530,525,5143312,5 on request
K1850.1002356055Bnot lockablematt blasted1960325,449,5504,535,931,14,530,525,5143323 on request
K1850.1012356055Bnot lockablematt blasted1960325,449,5504,535,931,14,530,525,5143312,5 on request
Order No.L

L1L2L3F=retaining force (N) Traction
force
F1 N
Temperature range
°C
S = Door thickness
in mm
ScrewsCADAcc.PriceOrder
K1850.1002356044415,6118,6850100-2-12M4x6 on request
K1850.1012356044415,6118,6850100-12-22M4x20 on request
K1850.1002356055415,6118,6850100-2-12M4x6 on request
K1850.1012356055415,6118,6850100-12-22M4x20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33