Product groups

Item description/product images

DescriptionMaterial:Wire cable stainless steel.
Sheath, steel wire with inner and outer plastic coating.
Sleeve POM.
Nipple Zamac.
Screw nipple steel.
Version:Bowden cable sheath and sleeve black.
Screw nipple electro zinc-plated.
Note:Bowden cables transfer the traction force and are used in combination with a release as a remote control.
There are different lengths available to select from. The Bowden cable can be shortened as required during installation to ensure a perfect fit in the respective application.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors.
When laying the cable, take particular care to ensure that the bend radius is not below the minimum value, which in this case is R = 65 mm. A too small radius can lead to increased wear and higher friction. During installation, avoid bending the cable more than the minimum value as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.

Tensile strength 1000 N max.
Accessory:Release K1481 or snap locks K1851.Supplied withWire cable with nipple, sheath, sleeve and screw nipple.Drawing reference:
1) Sleeve
2) Screw nipple
3) Body 1x19
4) Nipple
5) Sheath
6) Wire cable
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1646 Bowden cables 206 kB

Drawings

Bowden cables

Item selection/filter

Order No.B

B1DD1D2D3D4LL1L2L3L4CADAcc.PriceOrder
K1646.11X0500781,55954,8500464,419,52,52,5 on request
K1646.11X1000781,55954,81000964,419,52,52,5 on request