Product groups
Snap locks, snap-in, plastic with grip
K1652

Snap locks, snap-in, plastic with grip

go back

Item description/product images

DescriptionMaterial:

Lock PC/ABS.
Spring: stainless steel 1.4310.

Version:Lock black.
Spring bright.
Note:Snap locks are designed for installation in doors, hatches and covers.
Available in different sizes for different door leaf thicknesses.

Flammability: listed UL94-HB.
Type of operation:When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.Application:- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly:1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference:
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1652 Snap locks, snap-in, plastic with grip 305 kB

Drawings

Snap locks, snap-in, plastic with grip

Item selection/filter

Order No.FormB

B1HH1 = Total
holding area
H2H3H4LL1L2L3L4RMax.
operating load
in N
Temperature range
°C
S = Door thickness
in mm
CADAcc.PriceOrder
K1652.211060A64,411,62,21,36,14,5715,912,7558,334,8max. 0,125-40 to 600,6 on request
K1652.215090B9,57,815,52,652,19,18,222,519,056,312,76,4max. 0,190-40 to 600,8 on request
K1652.222160C16,51423,14,52,613,614,3363010,322,29,5max. 0,1130-40 to 601 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33