Product groups
Snap locks, plastic with recessed grip, snap-in
K2010

Snap locks, plastic with recessed grip, snap-in

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Lock ABS.
Spring stainless steel 1.4310.

Version:Lock black.
Spring bright.
Note:These snap locks are designed for flush installation in doors, hatches and covers.

Available in six different sizes for different door leaf thicknesses.

Flammability rating: listed UL94-HB.
Type of operation:When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.Application:- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly:1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference:
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2010 Snap locks, plastic with recessed grip, snap-in 386 kB

Drawings (total overview)

Snap locks, plastic with recessed grip, snap-in
Snap locks, plastic with recessed grip, snap-in

Snap locks, plastic with recessed grip, snap-in, Form A, mini

More information

Drawings

Snap locks, plastic with recessed grip, snap-in, Form A, mini

Item selection/filter

Order No.FormForm definitionB

B1HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2010.1215250A-25,222,1136,7222,43135,34228,5max. 0,251,2-40 to 60 on request
K2010.1515250A-25,222,1136,7222,43135,34228,5max. 0,251,5-40 to 60 on request

Snap locks, plastic with recessed grip, snap-in, Form B, small

More information

Drawings

Snap locks, plastic with recessed grip, snap-in, Form B, small

Item selection/filter

Order No.FormForm definitionB

B1HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2010.1315300Bsmall30,525,1136,7225,44755438,112,7max. 0,251,3-40 to 60 on request
K2010.1615300Bsmall30,525,1136,7225,44755438,112,7max. 0,251,6-40 to 60 on request

Snap locks, plastic with recessed grip, snap-in, Form C, medium

More information

Drawings

Snap locks, plastic with recessed grip, snap-in, Form C, medium

Item selection/filter

Order No.FormForm definitionB

B1HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2010.2015500Cmedium50,844,2136,7244,54754,6438,112,7max. 0,252-40 to 60 on request

Snap locks, plastic with recessed grip, snap-in, Form D, large

More information

Drawings

Snap locks, plastic with recessed grip, snap-in, Form D, large

Item selection/filter

Order No.FormForm definitionB

B1HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2010.2221500Dlarge52,944,2196,7244,54856438,112,7max. 0,252,2-40 to 60 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33