Product groups
Cam levers, steel, with internal thread, plastic-metal thrust washer
K0788_IG

Cam levers, steel, with internal thread, plastic-metal thrust...

go back

Item description/product images

DescriptionMaterial:

Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.

Version:Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0788_IG Cam levers, steel with internal thread, plastic thrust washer 227 kB

Drawings

Cam levers, steel, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0788.1502205M518,1921,51514,52270,479,21,24120 on request
K0788.1502206M618,1921,51514,52270,479,21,24120 on request
K0788.2502208M827,11133,2241828,5961081,58350 on request