Product groups
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
K2128

Cam levers, steel, adjustable with external thread, plastic...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle steel 1.0401.
Thrust washer high performance, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8.

Version:Handle and stud blue passivated.
Thrust washer, black.
Hinge pin bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Drawing reference:
1) setscrew for fine adjustment of lever
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2128_Datasheet_32225_Cam_levers_steel_adjustable_with_external_thread_plastic_thrust_washer_and_steel_stud--en 173 kB

Drawings

Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud

Item selection/filter

Order No.KIPP old article numberDD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2128.1502205X20K0789.1502205X20M516921,51514,722,270,479,2201,24120 on request
K2128.1502205X30K0789.1502205X30M516921,51514,722,270,479,2301,24120 on request
K2128.1502205X40K0789.1502205X40M516921,51514,722,270,479,2401,24120 on request
K2128.1502205X50K0789.1502205X50M516921,51514,722,270,479,2501,24120 on request
K2128.1502206X20K0789.1502206X20M616921,51514,722,270,479,2201,24120 on request
K2128.1502206X30K0789.1502206X30M616921,51514,722,270,479,2301,24120 on request
K2128.1502206X40K0789.1502206X40M616921,51514,722,270,479,2401,24120 on request
K2128.1502206X50K0789.1502206X50M616921,51514,722,270,479,2501,24120 on request
K2128.2502208X25K0789.2502208X25M8251133,32418,328,896108251,58350 on request
K2128.2502208X30K0789.2502208X30M8251133,32418,328,896108301,58350 on request
K2128.2502208X40K0789.2502208X40M8251133,32418,328,896108401,58350 on request
K2128.2502208X50K0789.2502208X50M8251133,32418,328,896108501,58350 on request
K2128.2502210X25K0789.2502210X25M10251133,32418,328,896108251,58350 on request
K2128.2502210X30K0789.2502210X30M10251133,32418,328,896108301,58350 on request
K2128.2502210X40K0789.2502210X40M10251133,32418,328,896108401,58350 on request
K2128.2502210X50K0789.2502210X50M10251133,32418,328,896108501,58350 on request