Product groups
Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud
K0645

Cam levers, stainless steel, with internal and external thread,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645 Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud 164 kB

Drawings (total overview)

Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud

Cam levers, stainless steel, with internal thread, plastic-metal thrust washer

More information

Drawings

Cam levers, stainless steel, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9512003electropolishedM312614,411,591336,241,711,590 on request
K0645.9512004electropolishedM412614,411,591336,241,711,590 on request
K0645.0512004electropolishedM415,48181311,21752,359,112,5100 on request
K0645.0512005electropolishedM515,48181311,21752,359,112,5100 on request
K0645.1512005electropolishedM518,1921,51514,52270,479,21,24120 on request
K0645.1512006electropolishedM618,1921,51514,52270,479,21,24120 on request
K0645.2512008electropolishedM827,11133,3241828,5961081,58350 on request
K0645.9512303blastedM312614,411,591336,241,711,590 on request
K0645.9512304blastedM412614,411,591336,241,711,590 on request
K0645.0512304blastedM415,48181311,21752,359,112,5100 on request
K0645.0512305blastedM515,48181311,21752,359,112,5100 on request
K0645.1512305blastedM518,1921,51514,52270,479,21,24120 on request
K0645.1512306blastedM618,1921,51514,52270,479,21,24120 on request
K0645.2512308blastedM827,11133,3241828,5961081,58350 on request

Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud

More information

Drawings

Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9512003X10electropolishedM312614,411,591336,241,71011,590 on request
K0645.9512003X15electropolishedM312614,411,591336,241,71511,590 on request
K0645.9512003X30electropolishedM312614,411,591336,241,73011,590 on request
K0645.9512004X10electropolishedM412614,411,591336,241,71011,590 on request
K0645.9512004X15electropolishedM412614,411,591336,241,71511,590 on request
K0645.9512004X30electropolishedM412614,411,591336,241,73011,590 on request
K0645.0512004X15electropolishedM415,48181311,21752,359,11512,5100 on request
K0645.0512004X20electropolishedM415,48181311,21752,359,12012,5100 on request
K0645.0512004X30electropolishedM415,48181311,21752,359,13012,5100 on request
K0645.0512005X20electropolishedM515,48181311,21752,359,12012,5100 on request
K0645.0512005X30electropolishedM515,48181311,21752,359,13012,5100 on request
K0645.0512005X40electropolishedM515,48181311,21752,359,14012,5100 on request
K0645.0512005X50electropolishedM515,48181311,21752,359,15012,5100 on request
K0645.1512005X20electropolishedM518,1921,51514,52270,479,2201,24120 on request
K0645.1512005X30electropolishedM518,1921,51514,52270,479,2301,24120 on request
K0645.1512005X40electropolishedM518,1921,51514,52270,479,2401,24120 on request
K0645.1512005X50electropolishedM518,1921,51514,52270,479,2501,24120 on request
K0645.1512006X20electropolishedM618,1921,51514,52270,479,2201,24120 on request
K0645.1512006X30electropolishedM618,1921,51514,52270,479,2301,24120 on request
K0645.1512006X40electropolishedM618,1921,51514,52270,479,2401,24120 on request
K0645.1512006X50electropolishedM618,1921,51514,52270,479,2501,24120 on request
K0645.2512008X25electropolishedM827,11133,3241828,596108251,58350 on request
K0645.2512008X30electropolishedM827,11133,3241828,596108301,58350 on request
K0645.2512008X40electropolishedM827,11133,3241828,596108401,58350 on request
K0645.2512008X50electropolishedM827,11133,3241828,596108501,58350 on request
K0645.2512010X25electropolishedM1027,11133,3241828,596108251,58350 on request
K0645.2512010X30electropolishedM1027,11133,3241828,596108301,58350 on request
K0645.2512010X40electropolishedM1027,11133,3241828,596108401,58350 on request
K0645.2512010X50electropolishedM1027,11133,3241828,596108501,58350 on request
K0645.9512303X10blastedM312614,411,591336,241,71011,590 on request
K0645.9512303X15blastedM312614,411,591336,241,71511,590 on request
K0645.9512303X30blastedM312614,411,591336,241,73011,590 on request
K0645.9512304X10blastedM412614,411,591336,241,71011,590 on request
K0645.9512304X15blastedM412614,411,591336,241,71511,590 on request
K0645.9512304X30blastedM412614,411,591336,241,73011,590 on request
K0645.0512304X15blastedM415,48181311,21752,359,11512,5100 on request
K0645.0512304X20blastedM415,48181311,21752,359,12012,5100 on request
K0645.0512304X30blastedM415,48181311,21752,359,13012,5100 on request
K0645.0512305X20blastedM515,48181311,21752,359,12012,5100 on request
K0645.0512305X30blastedM515,48181311,21752,359,13012,5100 on request
K0645.0512305X40blastedM515,48181311,21752,359,14012,5100 on request
K0645.0512305X50blastedM515,48181311,21752,359,15012,5100 on request
K0645.1512305X20blastedM518,1921,51514,52270,479,2201,24120 on request
K0645.1512305X30blastedM518,1921,51514,52270,479,2301,24120 on request
K0645.1512305X40blastedM518,1921,51514,52270,479,2401,24120 on request
K0645.1512305X50blastedM518,1921,51514,52270,479,2501,24120 on request
K0645.1512306X20blastedM618,1921,51514,52270,479,2201,24120 on request
K0645.1512306X30blastedM618,1921,51514,52270,479,2301,24120 on request
K0645.1512306X40blastedM618,1921,51514,52270,479,2401,24120 on request
K0645.1512306X50blastedM618,1921,51514,52270,479,2501,24120 on request
K0645.2512308X25blastedM827,11133,3241828,596108251,58350 on request
K0645.2512308X30blastedM827,11133,3241828,596108301,58350 on request
K0645.2512308X40blastedM827,11133,3241828,596108401,58350 on request
K0645.2512308X50blastedM827,11133,3241828,596108501,58350 on request
K0645.2512310X25blastedM1027,11133,3241828,596108251,58350 on request
K0645.2512310X30blastedM1027,11133,3241828,596108301,58350 on request
K0645.2512310X40blastedM1027,11133,3241828,596108401,58350 on request
K0645.2512310X50blastedM1027,11133,3241828,596108501,58350 on request