Product groups
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
K0006

Cam levers, aluminium, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles cast aluminium EN AC-46200.
Thrust washer fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pins 1.4305 stainless steel.
Screw and washer steel grade 5.8 or 1.4305 stainless steel.

Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0006 Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud 275 kB

Drawings

Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud

Item selection/filter

Order No.Material

Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0006.9501103X10steelblackM312614,411,591336,241,71101,590 on request
K0006.9501103X15steelblackM312614,411,591336,241,71151,590 on request
K0006.9501103X30steelblackM312614,411,591336,241,71301,590 on request
K0006.9501104X10steelblackM412614,411,591336,241,71101,590 on request
K0006.9501104X15steelblackM412614,411,591336,241,71151,590 on request
K0006.9501104X30steelblackM412614,411,591336,241,71301,590 on request
K0006.0501104X15steelblackM415,48181311,21752,359,11152,5100 on request
K0006.0501104X20steelblackM415,48181311,21752,359,11202,5100 on request
K0006.0501104X30steelblackM415,48181311,21752,359,11302,5100 on request
K0006.0501105X20steelblackM515,48181311,21752,359,11202,5100 on request
K0006.0501105X30steelblackM515,48181311,21752,359,11302,5100 on request
K0006.0501105X40steelblackM515,48181311,21752,359,11402,5100 on request
K0006.0501105X50steelblackM515,48181311,21752,359,11502,5100 on request
K0006.1501105X20steelblackM518,1921,51514,52270,479,21,2204120 on request
K0006.1501105X30steelblackM518,1921,51514,52270,479,21,2304120 on request
K0006.1501105X40steelblackM518,1921,51514,52270,479,21,2404120 on request
K0006.1501105X50steelblackM518,1921,51514,52270,479,21,2504120 on request
K0006.1501106X20steelblackM618,1921,51514,52270,479,21,2204120 on request
K0006.1501106X30steelblackM618,1921,51514,52270,479,21,2304120 on request
K0006.1501106X40steelblackM618,1921,51514,52270,479,21,2404120 on request
K0006.1501106X50steelblackM618,1921,51514,52270,479,21,2504120 on request
K0006.2501108X25steelblackM827,11133,3241828,5961081,5258350 on request
K0006.2501108X30steelblackM827,11133,3241828,5961081,5308350 on request
K0006.2501108X40steelblackM827,11133,3241828,5961081,5408350 on request
K0006.2501108X50steelblackM827,11133,3241828,5961081,5508350 on request
K0006.2501110X25steelblackM1027,11133,3241828,5961081,5258350 on request
K0006.2501110X30steelblackM1027,11133,3241828,5961081,5308350 on request
K0006.2501110X40steelblackM1027,11133,3241828,5961081,5408350 on request
K0006.2501110X50steelblackM1027,11133,3241828,5961081,5508350 on request
K0006.9511103X10stainless steelblackM312614,411,591336,241,71101,590 on request
K0006.9511103X15stainless steelblackM312614,411,591336,241,71151,590 on request
K0006.9511103X30stainless steelblackM312614,411,591336,241,71301,590 on request
K0006.9511104X10stainless steelblackM412614,411,591336,241,71101,590 on request
K0006.9511104X15stainless steelblackM412614,411,591336,241,71151,590 on request
K0006.9511104X30stainless steelblackM412614,411,591336,241,71301,590 on request
K0006.0511104X15stainless steelblackM415,48181311,21752,359,11152,5100 on request
K0006.0511104X20stainless steelblackM415,48181311,21752,359,11202,5100 on request
K0006.0511104X30stainless steelblackM415,48181311,21752,359,11302,5100 on request
K0006.0511105X20stainless steelblackM515,48181311,21752,359,11202,5100 on request
K0006.0511105X30stainless steelblackM515,48181311,21752,359,11302,5100 on request
K0006.0511105X40stainless steelblackM515,48181311,21752,359,11402,5100 on request
K0006.0511105X50stainless steelblackM515,48181311,21752,359,11502,5100 on request
K0006.1511105X20stainless steelblackM518,1921,51514,52270,479,21,2204120 on request
K0006.1511105X30stainless steelblackM518,1921,51514,52270,479,21,2304120 on request
K0006.1511105X40stainless steelblackM518,1921,51514,52270,479,21,2404120 on request
K0006.1511105X50stainless steelblackM518,1921,51514,52270,479,21,2504120 on request
K0006.1511106X20stainless steelblackM618,1921,51514,52270,479,21,2204120 on request
K0006.1511106X30stainless steelblackM618,1921,51514,52270,479,21,2304120 on request
K0006.1511106X40stainless steelblackM618,1921,51514,52270,479,21,2404120 on request
K0006.1511106X50stainless steelblackM618,1921,51514,52270,479,21,2504120 on request
K0006.2511108X25stainless steelblackM827,11133,3241828,5961081,5258350 on request
K0006.2511108X30stainless steelblackM827,11133,3241828,5961081,5308350 on request
K0006.2511108X40stainless steelblackM827,11133,3241828,5961081,5408350 on request
K0006.2511108X50stainless steelblackM827,11133,3241828,5961081,5508350 on request
K0006.2511110X25stainless steelblackM1027,11133,3241828,5961081,5258350 on request
K0006.2511110X30stainless steelblackM1027,11133,3241828,5961081,5308350 on request
K0006.2511110X40stainless steelblackM1027,11133,3241828,5961081,5408350 on request
K0006.2511110X50stainless steelblackM1027,11133,3241828,5961081,5508350 on request
K0006.9501403X10steelruby redM312614,411,591336,241,71101,590 on request
K0006.9501403X15steelruby redM312614,411,591336,241,71151,590 on request
K0006.9501403X30steelruby redM312614,411,591336,241,71301,590 on request
K0006.9501404X10steelruby redM412614,411,591336,241,71101,590 on request
K0006.9501404X15steelruby redM412614,411,591336,241,71151,590 on request
K0006.9501404X30steelruby redM412614,411,591336,241,71301,590 on request
K0006.0501404X15steelruby redM415,48181311,21752,359,11152,5100 on request
K0006.0501404X20steelruby redM415,48181311,21752,359,11202,5100 on request
K0006.0501404X30steelruby redM415,48181311,21752,359,11302,5100 on request
K0006.0501405X20steelruby redM515,48181311,21752,359,11202,5100 on request
K0006.0501405X30steelruby redM515,48181311,21752,359,11302,5100 on request
K0006.0501405X40steelruby redM515,48181311,21752,359,11402,5100 on request
K0006.0501405X50steelruby redM515,48181311,21752,359,11502,5100 on request
K0006.1501405X20steelruby redM518,1921,51514,52270,479,21,2204120 on request
K0006.1501405X30steelruby redM518,1921,51514,52270,479,21,2304120 on request
K0006.1501405X40steelruby redM518,1921,51514,52270,479,21,2404120 on request
K0006.1501405X50steelruby redM518,1921,51514,52270,479,21,2504120 on request
K0006.1501406X20steelruby redM618,1921,51514,52270,479,21,2204120 on request
K0006.1501406X30steelruby redM618,1921,51514,52270,479,21,2304120 on request
K0006.1501406X40steelruby redM618,1921,51514,52270,479,21,2404120 on request
K0006.1501406X50steelruby redM618,1921,51514,52270,479,21,2504120 on request
K0006.2501408X25steelruby redM827,11133,3241828,5961081,5258350 on request
K0006.2501408X30steelruby redM827,11133,3241828,5961081,5308350 on request
K0006.2501408X40steelruby redM827,11133,3241828,5961081,5408350 on request
K0006.2501408X50steelruby redM827,11133,3241828,5961081,5508350 on request
K0006.2501410X25steelruby redM1027,11133,3241828,5961081,5258350 on request
K0006.2501410X30steelruby redM1027,11133,3241828,5961081,5308350 on request
K0006.2501410X40steelruby redM1027,11133,3241828,5961081,5408350 on request
K0006.2501410X50steelruby redM1027,11133,3241828,5961081,5508350 on request
K0006.9511403X10stainless steelruby redM312614,411,591336,241,71101,590 on request
K0006.9511403X15stainless steelruby redM312614,411,591336,241,71151,590 on request
K0006.9511403X30stainless steelruby redM312614,411,591336,241,71301,590 on request
K0006.9511404X10stainless steelruby redM412614,411,591336,241,71101,590 on request
K0006.9511404X15stainless steelruby redM412614,411,591336,241,71151,590 on request
K0006.9511404X30stainless steelruby redM412614,411,591336,241,71301,590 on request
K0006.0511404X15stainless steelruby redM415,48181311,21752,359,11152,5100 on request
K0006.0511404X20stainless steelruby redM415,48181311,21752,359,11202,5100 on request
K0006.0511404X30stainless steelruby redM415,48181311,21752,359,11302,5100 on request
K0006.0511405X20stainless steelruby redM515,48181311,21752,359,11202,5100 on request
K0006.0511405X30stainless steelruby redM515,48181311,21752,359,11302,5100 on request
K0006.0511405X40stainless steelruby redM515,48181311,21752,359,11402,5100 on request
K0006.0511405X50stainless steelruby redM515,48181311,21752,359,11502,5100 on request
K0006.1511405X20stainless steelruby redM518,1921,51514,52270,479,21,2204120 on request
K0006.1511405X30stainless steelruby redM518,1921,51514,52270,479,21,2304120 on request
K0006.1511405X40stainless steelruby redM518,1921,51514,52270,479,21,2404120 on request
K0006.1511405X50stainless steelruby redM518,1921,51514,52270,479,21,2504120 on request
K0006.1511406X20stainless steelruby redM618,1921,51514,52270,479,21,2204120 on request
K0006.1511406X30stainless steelruby redM618,1921,51514,52270,479,21,2304120 on request
K0006.1511406X40stainless steelruby redM618,1921,51514,52270,479,21,2404120 on request
K0006.1511406X50stainless steelruby redM618,1921,51514,52270,479,21,2504120 on request
K0006.2511408X25stainless steelruby redM827,11133,3241828,5961081,5258350 on request
K0006.2511408X30stainless steelruby redM827,11133,3241828,5961081,5308350 on request
K0006.2511408X40stainless steelruby redM827,11133,3241828,5961081,5408350 on request
K0006.2511408X50stainless steelruby redM827,11133,3241828,5961081,5508350 on request
K0006.2511410X25stainless steelruby redM1027,11133,3241828,5961081,5258350 on request
K0006.2511410X30stainless steelruby redM1027,11133,3241828,5961081,5308350 on request
K0006.2511410X40stainless steelruby redM1027,11133,3241828,5961081,5408350 on request
K0006.2511410X50stainless steelruby redM1027,11133,3241828,5961081,5508350 on request